IESNA:LM-63-2002
[TEST]P1440198
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]04/14/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2602-694-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]MPB-A4-D-U-ASYM-U-7030
[LUMINAIRE] BRECKENRIDGE POST TOP LUMINAIRE w/ ASYMMETRIC DISTRIBUTION 03000K CCT 70 CRI LIGHT ENGINE
[LAMP] (1) 03000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.34A 40.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]03000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_THDi]8.7%
[_PF]0.95
[_SEARCH_MOUNTING] Post Top, POLE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4057.0
TILT=NONE
1 -1 1 74 21 1 1 -1.0000 -1.0000 0.5730
1.000 1 40.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 78 80 82.5 85 87.5 90 92.5 95 
 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 
 137.5 140 142.5 145 147.5 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 
 175 177.5 180 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
51.7 47.2 67.1 82.4 99.5 113.7 122.8 129.6 137.0 143.2 150.6 156.9 163.7 169.4 175.7 182.5 193.8 212.0 243.3 292.8 
353.6 455.3 575.3 704.9 829.4 915.2 988.0 1053.3 1110.8 1164.8 1210.8 1251.2 1255.1 1247.2 1226.7 1213.1 
1164.2 1103.9 1042.5 961.3 861.8 637.8 379.7 238.2 183.0 158.0 145.5 136.4 129.0 121.6 112.0 102.3 91.0 77.3 
63.7 51.2 39.2 27.9 20.5 15.3 11.9 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.7 47.7 65.9 83.0 100.0 112.6 121.6 129.0 135.9 142.7 150.1 155.8 162.6 168.3 174.5 181.9 192.7 210.9 242.2 289.3 
359.3 457.0 581.0 716.2 827.1 911.2 984.0 1048.8 1112.5 1161.3 1208.5 1236.4 1242.6 1229.6 1208.5 1194.3 
1150.0 1093.1 1030.0 953.3 844.7 646.3 380.9 235.9 179.6 155.8 143.8 134.7 127.3 119.9 110.8 101.2 89.8 76.7 
63.7 51.2 38.7 27.9 20.5 15.9 11.4 8.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.7 48.3 65.4 83.0 99.5 112.0 120.5 127.9 135.3 142.7 149.5 155.2 161.4 166.6 172.8 180.2 190.4 210.3 242.2 293.9 
366.1 459.3 580.4 714.0 823.7 899.9 971.5 1028.9 1086.9 1130.6 1167.6 1183.5 1180.1 1170.4 1143.2 1122.1 
1076.6 1021.5 966.4 898.2 806.6 629.3 372.9 231.4 179.1 155.2 142.7 133.6 126.2 119.4 110.3 100.6 89.8 77.9 
64.8 51.7 39.2 28.4 21.0 15.9 11.9 8.0 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.7 50.6 64.8 81.3 97.2 110.8 119.4 127.3 133.6 141.0 148.4 154.1 159.7 165.4 171.7 178.5 191.0 210.3 245.0 296.2 
370.6 458.2 566.7 691.2 782.8 853.2 934.0 985.7 1040.8 1081.2 1111.9 1123.3 1114.2 1113.6 1097.1 1082.3 
1042.0 986.8 930.0 864.0 768.0 600.9 376.9 230.8 173.9 152.3 139.8 131.3 123.9 117.1 109.7 99.5 89.8 77.9 
65.4 52.3 40.4 28.4 21.0 15.3 11.4 7.4 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.7 52.9 65.4 80.2 94.4 107.4 117.1 125.1 131.9 139.3 146.7 152.3 157.5 162.0 168.3 175.1 187.0 210.3 247.8 299.0 
379.2 475.8 594.6 710.0 807.2 880.0 958.4 1013.5 1060.2 1102.8 1136.3 1149.4 1144.3 1146.6 1131.8 1117.0 
1081.2 1025.5 964.7 897.0 804.4 660.0 403.6 241.0 182.5 156.9 144.4 134.7 127.3 119.9 111.4 101.8 91.5 79.0 
67.1 54.0 41.5 29.0 21.0 15.3 11.4 7.4 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.7 54.0 64.8 78.4 91.0 104.0 114.3 121.6 129.0 135.9 142.7 148.4 153.5 158.0 163.1 170.0 182.5 204.6 244.4 298.4 
372.3 469.5 583.2 701.5 785.0 862.3 927.7 985.1 1030.6 1070.4 1097.1 1103.4 1107.3 1090.3 1084.6 1068.1 
1042.5 991.4 933.4 869.2 791.3 654.3 422.4 248.4 183.0 157.5 144.4 134.7 126.8 119.4 110.8 101.8 92.1 80.2 
67.1 54.6 40.9 30.1 21.0 15.9 11.4 6.8 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.7 55.1 63.7 75.0 87.0 98.9 109.1 116.5 123.9 131.3 137.6 143.2 148.4 152.3 156.9 162.6 174.5 197.8 236.5 289.3 
362.7 449.1 567.9 685.6 772.5 836.2 903.3 958.4 1013.5 1051.1 1082.3 1082.9 1082.9 1070.4 1061.3 1045.4 
1020.9 973.2 919.2 855.0 775.4 658.3 424.1 248.4 183.0 156.9 143.8 133.6 126.2 117.7 110.8 101.8 92.1 81.3 
68.8 55.7 41.5 30.1 21.0 15.9 11.4 6.8 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.7 54.0 62.0 71.1 81.9 93.8 103.5 112.0 119.4 126.8 133.0 138.1 142.7 146.1 149.5 155.2 168.3 193.8 233.6 293.3 
366.7 459.9 573.6 678.2 756.6 811.2 864.6 912.4 956.7 989.1 1010.7 1011.8 1020.4 991.4 985.1 978.3 
953.9 907.8 857.8 803.2 736.1 630.4 411.6 241.0 176.8 151.8 139.3 130.7 123.4 116.0 108.6 99.5 90.4 80.2 
67.6 55.1 40.9 29.0 20.5 15.3 10.2 6.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.7 53.4 59.7 68.2 77.3 88.7 98.9 106.9 114.3 121.1 126.8 131.9 135.9 138.7 142.1 147.2 158.6 184.2 223.4 275.7 
350.2 435.4 546.9 642.9 721.4 775.4 828.8 882.8 928.8 962.4 984.0 986.8 994.2 981.1 982.3 975.5 
946.5 898.7 846.4 788.4 728.2 631.0 429.2 246.1 177.4 149.5 135.9 127.9 121.1 112.6 105.2 96.1 87.5 77.3 
65.4 52.3 38.1 26.7 19.3 14.2 9.7 5.1 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.7 54.0 56.8 67.1 73.9 83.6 92.7 100.0 107.4 113.7 119.4 123.4 127.3 129.6 132.4 136.4 146.1 168.3 205.2 254.1 
319.5 406.4 502.5 597.4 667.9 721.4 764.6 808.3 848.7 879.4 902.7 906.7 909.5 909.5 904.4 899.3 
872.0 826.0 771.4 721.9 669.1 583.2 400.8 238.7 168.3 142.7 128.5 121.1 114.3 106.9 98.9 90.4 82.4 71.6 
59.7 47.7 34.7 24.4 18.2 13.1 9.1 5.1 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.7 52.9 54.0 64.8 71.6 80.2 89.2 96.6 102.9 109.1 114.8 119.4 122.8 125.6 127.3 131.9 141.5 161.4 195.0 241.0 
301.8 387.7 480.3 570.2 634.4 687.3 732.2 775.4 817.4 844.2 865.8 872.0 870.3 874.3 870.9 863.5 
833.3 792.4 741.8 700.3 646.3 559.9 389.4 233.1 164.9 138.7 123.9 117.7 110.3 103.5 95.5 87.5 78.4 68.8 
56.8 45.5 32.4 23.3 16.5 11.9 8.0 4.5 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.7 51.7 51.2 62.0 68.2 76.7 85.3 92.1 98.3 104.6 109.7 114.3 117.7 120.5 122.2 126.2 134.7 154.6 184.7 232.5 
290.5 365.5 450.2 540.0 604.3 660.0 704.9 741.8 777.6 808.3 834.5 844.7 841.9 852.1 849.8 839.0 
813.5 766.8 717.4 675.9 626.4 542.9 376.3 223.4 159.7 133.6 119.9 113.7 106.3 99.5 92.1 83.6 75.0 64.8 
54.0 42.6 30.7 21.6 15.3 10.8 6.8 3.4 1.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.7 49.5 44.3 55.1 63.1 70.5 77.9 84.1 89.8 94.4 99.5 104.0 108.0 110.8 113.1 115.4 122.8 139.3 166.0 206.9 
259.8 328.0 419.5 496.8 557.1 605.4 646.9 681.6 714.5 744.1 766.3 782.2 775.4 786.2 778.2 767.4 
740.7 705.4 660.0 624.2 573.6 505.4 350.7 208.1 151.2 123.9 111.4 104.0 97.8 90.4 83.6 76.2 68.2 59.1 
48.3 38.1 26.7 18.2 13.1 9.1 5.7 2.3 0.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.7 48.3 38.1 48.9 56.8 64.2 70.5 76.2 80.7 85.8 89.8 94.4 97.8 101.2 104.0 106.9 112.6 125.6 147.8 179.1 
225.1 282.5 352.4 423.5 478.1 520.1 555.9 590.6 619.0 643.5 661.1 675.9 667.9 671.9 668.5 657.7 636.7 
606.0 571.9 538.9 494.6 428.0 297.3 180.2 133.0 108.6 98.3 91.0 85.3 79.0 72.8 66.5 59.1 51.2 41.5 31.8 22.7 
15.9 11.4 7.4 4.5 2.3 0.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.7 42.6 34.1 42.1 50.6 58.6 64.8 69.4 73.3 77.9 81.9 85.3 88.7 92.1 94.9 97.8 102.3 111.4 129.6 155.8 195.0 
241.6 301.3 356.4 401.9 432.6 462.7 489.4 517.3 538.3 555.9 569.6 559.9 566.2 560.5 548.6 529.2 499.7 470.1 440.0 
403.6 349.0 245.0 154.6 112.6 93.2 83.6 76.7 71.1 65.9 60.8 55.1 48.3 41.5 33.5 25.0 17.6 12.5 9.1 6.3 3.4 1.7 0.6 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.7 37.5 30.1 36.9 44.3 52.3 58.6 62.5 65.9 68.8 72.2 75.6 78.4 81.3 84.1 87.0 91.5 98.9 113.1 134.2 162.0 
199.0 243.3 286.5 318.3 344.5 367.8 391.1 414.4 432.0 446.8 457.6 450.2 456.5 448.5 438.3 420.1 397.3 371.8 347.9 
318.9 277.4 195.5 128.5 94.9 79.0 70.5 63.7 58.0 52.9 47.7 42.6 37.5 31.3 25.0 18.8 13.6 9.7 6.3 4.0 2.3 0.6 0.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.7 33.5 26.7 31.8 38.7 46.6 52.9 56.3 59.1 62.0 64.8 67.6 70.5 73.9 76.7 80.2 84.7 91.0 101.2 116.5 137.0 
163.7 196.1 226.8 251.8 270.0 287.1 307.0 324.0 339.9 352.4 364.9 361.5 366.1 357.6 346.8 330.3 313.8 295.6 278.0 
255.2 219.4 159.2 105.2 79.6 65.4 58.0 51.7 46.6 42.1 38.1 33.5 29.0 23.9 19.3 14.2 10.2 7.4 5.1 3.4 1.7 1.1 0.6 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.7 31.8 23.9 27.3 33.5 42.1 48.3 51.2 53.4 56.3 59.1 62.0 64.8 67.6 70.5 74.5 78.4 83.6 91.5 102.9 118.2 137.6 
157.5 179.6 197.3 209.2 218.9 230.2 241.0 246.7 249.6 251.8 253.0 249.0 243.3 234.8 226.8 217.7 208.1 195.0 177.9 
155.2 113.7 79.0 62.0 52.3 46.0 41.5 37.5 33.5 30.1 26.1 22.7 18.8 14.8 11.4 8.5 5.7 4.5 2.8 1.7 0.6 0.6 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 
51.7 31.8 21.6 25.0 29.6 39.2 45.5 48.3 50.6 52.3 55.1 56.8 59.1 62.0 64.8 68.8 73.3 78.4 85.3 92.7 102.9 116.0 
127.9 140.4 151.2 158.0 167.7 175.7 186.5 191.6 193.8 193.8 195.0 193.3 189.3 183.6 177.9 170.5 160.9 150.6 134.7 
114.8 85.8 64.8 52.9 46.0 40.4 36.4 33.0 29.6 25.6 22.2 18.8 15.3 12.5 9.7 7.4 5.1 4.0 2.8 1.7 1.1 0.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 
51.7 33.0 19.3 22.2 27.9 36.4 44.3 46.6 48.3 50.0 52.3 54.0 56.3 59.1 61.4 65.4 69.9 74.5 80.2 86.4 93.2 100.6 107.4 
116.5 124.5 133.0 143.2 156.3 164.3 175.1 181.9 184.7 185.3 185.3 181.3 177.4 172.2 165.4 153.5 141.5 125.6 105.2 
77.9 58.6 48.3 42.1 37.5 33.5 30.1 26.7 23.3 19.9 16.5 13.6 10.8 8.5 6.3 4.5 3.4 2.3 1.1 0.6 0.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 
51.7 33.0 19.3 21.6 27.9 35.8 43.8 46.6 48.3 50.0 52.3 54.0 56.3 58.6 61.4 64.8 69.4 73.9 80.2 86.4 92.1 98.9 105.7 
113.1 121.6 129.6 138.1 150.6 165.4 174.5 179.6 184.7 187.0 188.7 188.2 186.5 180.2 171.1 158.0 145.5 129.6 108.6 
80.2 60.3 48.9 42.6 37.5 34.1 30.1 27.3 23.3 19.9 16.5 13.6 10.8 8.5 6.3 4.5 3.4 2.3 1.1 0.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 
